Knowledge Search
Download document () of 20

PDG6XST125DCS

Eaton Power Defense molded case circuit breaker accessory shunt trip, Shunt trip, 110-125 Vdc, PD6 Global, Power Defense, Frame J-K, Power Defense, 110-125 Vdc, Pigtail 0.75m, Frame 6

General specifications

Product Name
Eaton Power Defense shunt trip
Catalog Number
PDG6XST125DCS
UPC
786679583005
Product Length/Depth
63.5 mm
Product Height
69.85 mm
Product Width
25.4 mm
Product Weight
0.226796 kg
Compliances
RoHS Compliant
Certifications
CCC Marked
IEC 60947-2
CSA
UL 489

Delivery program

Frame
6

General information

Circuit breaker type
PD6 Global
Frame size
Frame J-K
Series
Power Defense

Other

Shunt trip
110-125 Vdc, Pigtail 0.75m

Technical data - Electrical

Voltage rating
110-125 Vdc

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866