Eaton Power Defense molded case circuit breaker accessory auxiliary switch, Pigtail contact block, Form A/NO, For alarm and auxiliary switch functionality, Power Defense, PD1-PD4 Aux/alarm, 600 V, Power Defense
| Product Name |
Eaton Power Defense auxiliary switch
|
| Catalog Number |
PDGXDA
|
| UPC |
786679583586
|
| EAN |
4015080895459
|
| Product Length/Depth |
92 mm
|
| Product Height |
31 mm
|
| Product Width |
76 mm
|
| Product Weight |
1 kg
|
| Compliances |
RoHS Compliant
|
| Certifications |
UL 489
IEC 60947-2 CCC Marked CSA |
| Application |
For alarm and auxiliary switch functionality
|
| Series |
Power Defense
|
| Auxiliary switch |
PD1-PD4 Aux/alarm
|
Support from Eaton
Commercial support
| Phone: 0800-00-32866 |