Eaton Power Defense molded case circuit breaker accessory auxiliary switch, Pigtail contact blocks, Form C/NO-NC, For alarm and auxiliary switch functionality, PD1-PD4 Aux/alarm, NO/NC contacts, Frame J-K, 600 V
| Product Name |
Eaton Power Defense auxiliary switch
|
| Catalog Number |
PDGXDC
|
| UPC |
786679583722
|
| EAN |
4015080895473
|
| Product Length/Depth |
12 in
|
| Product Height |
1 in
|
| Product Width |
8 in
|
| Product Weight |
0.35 lb
|
| Compliances |
RoHS Compliant
|
| Certifications |
UL 489
IEC 60947-2 CCC Marked CSA |
| Application |
For alarm and auxiliary switch functionality
|
| Frame size |
Frame J-K
|
| Series |
Power Defense
|
| Auxiliary switch |
PD1-PD4 Aux/alarm, NO/NC contacts
|
Support from Eaton
Commercial support
| Phone: 0800-00-32866 |