Knowledge Search
Download document () of 20

PV-315A-3L-15

Eaton Bussmann series Fuse-link, high speed, 315 A, DC 1500 V, 3L, 75 x 91 x 205 mm, gPV, UL, IEC, with indicator, blade connections

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-315A-3L-15
UPC
051712372169
EAN
5996516001165
Product Length/Depth
217 mm
Product Height
82 mm
Product Width
94 mm
Product Weight
2035 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Electrical rating

Amperage Rating
315 A
Voltage rating
1500 Vdc
Interrupt rating
100 kAIC
Class
Class gPV
Pre arc (I2T)
150000
Watt losses
52 W

Product specifications

Application
Photovoltaic array combiners and disconnects
Fuse type
PV-3L-15
Fuse indicator
Top fuse status indicator
Fuse size
3L
Fitted with:
Blade with top indicator

Compatible fuse holder

Suitable for
SD3L-S-PV XL Fuse base

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866