Eaton Bussmann series XL fuse base, rated at 500 Amps, 1500 V d.c., suitable for Photovoltaic size 3L fuses
Product Name |
Eaton Bussmann series photovoltaic fuses
|
Catalog Number |
SD3L-S-PV
|
EAN |
5027590419130
|
Product Length/Depth |
22 mm
|
Product Height |
22 mm
|
Product Width |
58 mm
|
Product Weight |
242 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC 60269-2
UL Listed |
Amperage Rating |
500 A
|
Voltage rating |
1500 V
|
Application |
Industrial and Commercial applications
|
Fuse size |
Other
|
Support from Eaton
Commercial support
Phone: 0800-00-32866