
Eaton Bussmann series Fuse-link, high speed, 355 A, DC 1000 V, size 3, 76 x 92 x 91 mm, gPV, IEC, UL, single indicator
Product Name |
Eaton Bussmann series photovoltaic fuses
|
Catalog Number |
PV-355AF3
|
UPC |
051712698559
|
EAN |
5027590340625
|
Product Length/Depth |
90 mm
|
Product Height |
74 mm
|
Product Width |
160 mm
|
Product Weight |
1482 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC 60269
UL 2579 |
Amperage Rating |
355 A
|
Voltage rating |
1000 Vdc
|
Interrupt rating |
50 kAIC
|
Class |
Class gPV
|
Pre arc (I2T) |
37000
|
Watt losses |
51 W
|
Application |
Photovoltaic systems, inverters ,Photovoltaic array combiners and disconnects
|
Fuse type |
PV-AF3
|
Fuse indicator |
Centre fuse status indicator
|
Fuse size |
3
|
Fitted with: |
Bolt fixing
|
Support from Eaton
Commercial support
Phone: 0800-00-32866