Eaton NH Fuse Base, 630A, IP20, SD3, Single-pole, 283.2 lb-in, Used with Bussmann NH photovoltaic fuse links, 1500 Vdc, 60W
Product Name |
Eaton Bussmann series photovoltaic fuses
|
Catalog Number |
SD3-D-PV
|
UPC |
051712393126
|
Product Length/Depth |
200 mm
|
Product Height |
250 mm
|
Product Width |
200 mm
|
Product Weight |
1442 g
|
Compliances |
RoHS Compliant
|
Certifications |
CSA Certified
IEC Rated |
Amperage Rating |
630 A
|
Voltage rating |
1500 Vdc
|
Fuse size |
SD3
|
Support from Eaton
Commercial support
Phone: 0800-00-32866