
Eaton Bussmann series photovoltaic fuses, 400 A, 1000 Vdc, Size 3, 52 Watt
Product Name |
Eaton Bussmann series photovoltaic fuses
|
Catalog Number |
PV-400AF3
|
EAN |
5027590506199
|
Product Length/Depth |
92 mm
|
Product Height |
91.4 mm
|
Product Width |
76 mm
|
Product Weight |
1496 g
|
Compliances |
CE Marked
RoHS Compliant EAC |
Certifications |
IEC 60269
UL 2579 |
Amperage Rating |
400 A
|
Voltage rating |
1000 Vdc
|
Interrupt rating |
50 kAIC
|
Class |
Class gPV
|
Pre arc (I2T) |
61500
|
Watt losses |
52 W
|
Application |
Photovoltaic systems, inverters ,Photovoltaic array combiners and disconnects
|
Fuse type |
PV-AF3
|
Fuse indicator |
Centre fuse status indicator
|
Fuse size |
3
|
Fitted with: |
Bolt fixing
|
Support from Eaton
Commercial support
Phone: 0800-00-32866