
Eaton Bussmann series Low voltage british standard fuse holder, 20 A, 660-690 V a.c., Screw-on, Single-pole, Red Spot, Black
Product Name |
Eaton Bussmann series low voltage british standard fuse holder
|
Catalog Number |
RS20F
|
UPC |
051712418782
|
EAN |
5027590506724
|
Product Length/Depth |
112 mm
|
Product Height |
84 mm
|
Product Width |
38 mm
|
Product Weight |
213.4 g
|
Compliances |
Contact factory
|
Amperage Rating |
20 A
|
Voltage rating at AC |
660-690 V a.c.
|
Voltage rating at DC |
460 V d.c.
|
Model |
Red Spot
|
Connection |
Back stud connected, flush mounted
|
Number of poles |
Single-pole
|
Fuse type |
NITD
NIT |
Support from Eaton
Commercial support
Phone: 0800-00-32866