Fuse-base, low voltage, 25 A, AC 500 V, D2, 1P, IEC
| Product Name |
Eaton Bussmann series low voltage D0 single pole fuse base
|
| Catalog Number |
SFRD27
|
| EAN |
5027590510905
|
| Product Length/Depth |
50 mm
|
| Product Height |
22 mm
|
| Product Width |
22 mm
|
| Product Weight |
99.6 g
|
| Compliances |
CE
RoHS Compliant |
| Certifications |
IEC/EN 60269-3
VDE 0636 |
| Amperage Rating |
27 A
|
| Voltage rating |
500 V
|
| Number of poles |
One-pole
|
| Fuse size |
DII
|
| Application |
For domestic and general industrial applications
|
| Suitable for |
DII
|
Support from Eaton
Commercial support
Phone: 0800-00-32866