Download document () of 20

16GD27

Gauge piece, LV, 16 A, AC 500 V, D2, IEC

General specifications

Product Name
Eaton Bussmann series low voltage D screw cap gauge piece
Catalog Number
16GD27
EAN
5027590437608
Product Length/Depth
17 mm
Product Height
24 mm
Product Width
24 mm
Product Weight
14.2 g
Compliances
RoHS Compliant
Certifications
IEC 60269
EAC

Electrical data

Amperage Rating
16 A

Product specification

Application
E27

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866