Fuse-base, low voltage, 25 A, AC 500 V, D2, 3P, IEC, rail mounting
Product Name |
Eaton Bussmann series low voltage D0 three-pole fuse base
|
Catalog Number |
TFRD27
|
EAN |
5027590513999
|
Product Length/Depth |
50 mm
|
Product Height |
22 mm
|
Product Width |
22 mm
|
Product Weight |
382 g
|
Compliances |
CE
RoHS Compliant |
Certifications |
IEC/EN 60269-3
VDE 0636 |
Amperage Rating |
25 A
|
Voltage rating |
500 V
|
Number of poles |
Three-pole
|
Fuse size |
DII
|
Application |
For domestic and general industrial applications
|
Suitable for |
DII
|
Support from Eaton
Commercial support
Phone: 0800-00-32866