Download document () of 20
Discontinued

SLDN600

Eaton enclosed circuit breaker, 300-600A, Series C, NEMA 1, LD, LDB, HLD, Surface

A newer version of this product is available:

General specifications

Product Name
Eaton enclosed circuit breaker
Catalog Number
SLDN600
UPC
786679257210
Product Length/Depth
47.5 in
Product Height
15.5 in
Product Width
18 in
Product Weight
75 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
No Knockouts

Product specifications

Amperage Rating
300-600A
Circuit breaker type
LD, LDB, HLD
Enclosure
NEMA 1
Series
SERIES C
Mounting Method
Surface mounting
Type
CIRCUIT BREAKER ENCLOSURE

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.