Download document () of 20

SMS12SE4K9

Straight boardmount with short PCB male contacts (Gold & Tin plating); SMS12SE4K9

General specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS12SE4K9
Product Length/Depth
13.4 mm
Product Height
16.2 mm
Product Width
21.1 mm
Product Weight
7.2 g

Product specifications

Environmental conditions
Flammability rating UL94 V0
RoHS
REACH
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Pin (Male)
Contact plating
Gold
Contact type
PCB
Coupling type
Push-Pull
Degree of protection
IP30
Layout
12
Shell material
Plastic
Operating temperature - max
125 °C
Operating temperature - min
-55 °C
Receptacle type
Front Mount Panel
Number Of Contacts
12
Number of cavity #16
12

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.