Download document () of 20
We make what matters work*

SMSPKB2

Sleeve for #16 pin for connector discrimination; SMSPKB2

General specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMSPKB2
Product Length/Depth
10 mm
Product Height
3 mm
Product Width
3 mm
Product Weight
1 g

Product specifications

Environmental conditions
REACH
RoHS

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.