Download document () of 20

SMS24R3

Flame retardant panel mount receptacle; SMS24R3

General specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS24R3
Product Length/Depth
25 mm
Product Height
40.6 mm
Product Width
21.2 mm
Product Weight
12.4 g

Product specifications

Environmental conditions
Fire & Smoke
REACH
Flammability rating UL94 V0
RoHS
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Not delivered
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP40
Layout
24
Shell material
Plastic
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Front Mount Panel
Number Of Contacts
24
Number of cavity #16
24

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.