Download document () of 20

SMS24GE4

Straight boardmount with male PCB contacts; SMS24GE4

General specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS24GE4
Product Length/Depth
13.4 mm
Product Height
21.2 mm
Product Width
31.2 mm
Product Weight
22.33 g

Product specifications

Environmental conditions
REACH
RoHS
Flammability rating UL94 V0
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Pin (Male)
Contact plating
Gold
Contact type
PCB
Coupling type
Push-Pull
Degree of protection
IP30
Layout
24
Shell material
Plastic
Operating temperature - max
125 °C
Operating temperature - min
-55 °C
Receptacle type
Front Mount Panel
Number Of Contacts
24
Number of cavity #16
24

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.