Download document () of 20

SMS36RDH3

Flame retardant receptacle with integrated strain relief hood; SMS36RDH3

General specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS36RDH3
Product Length/Depth
63.3 mm
Product Height
25.1 mm
Product Width
46.6 mm
Product Weight
22.3 g

Product specifications

Environmental conditions
RoHS
REACH
Fire & Smoke
Flammability rating UL94 V0
Backshell type
Strain Relief
Connector accessory option
Integrated with connector
Connector type
Receptacle
Contact delivery
Not delivered
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP40
Layout
36
Shell material
Plastic
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Free Hanging
Number Of Contacts
36
Number of cavity #16
36

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.