Download document () of 20

SMS3GE63

Flame retardant right boardmount receptacle with male PCB contacts; SMS3GE63

General specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS3GE63
Product Length/Depth
20.5 mm
Product Height
6.8 mm
Product Width
30.2 mm
Product Weight
4.8 g

Product specifications

Environmental conditions
RoHS
REACH
Flammability rating UL94 V0
Fire & Smoke
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Pin (Male)
Contact plating
Gold
Contact type
PCB
Coupling type
Push-Pull
Degree of protection
IP40
Layout
3
Shell material
Plastic
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Front Mount Panel
Number Of Contacts
3
Number of cavity #16
3

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.