Download document () of 20
We make what matters work*

SMS9PD3

Flame retardant plug without strain relief hood; SMS9PD3

General specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS9PD3
Product Length/Depth
32.9 mm
Product Height
18.5 mm
Product Width
18.6 mm
Product Weight
8.34 g

Product specifications

Environmental conditions
Flammability rating UL94 V0
Fire & Smoke
RoHS
REACH
Connector accessory option
No backshell possibility
Connector type
Plug
Contact delivery
Not delivered
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP40
Layout
9
Plug type
Straight Plug
Shell material
Plastic
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
9
Number of cavity #16
9

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.