Download document () of 20

SR42UBDPWD8

SmartRack 42U Deep Extra-Wide Rack Enclosure Cabinet with Doors and Side Panels

General specifications

Product Name
Eaton Tripp Lite series SmartRack rack enclosure
Catalog Number
SR42UBDPWD8
UPC
037332289445
Product Length/Depth
47.3 in
Product Height
78.5 in
Product Width
31.496 in
Product Weight
374.58 lb
Compliances
EIA-310-E
UKCA
CE Marked
RoHS
Certifications
UL 60950-1

Product specifications

Color
Black
Material
Cold-rolled steel with powder-coated finish
Package contents
  • SR42UBDPWD8 42U Server Rack
  • (4) Side panels
  • (4) Side panel locks
  • (2) Keys
  • (50) M6 screws
  • (50) M6 washers
  • (50) M6 cage nuts
  • Owner's manual
Product Features
Locking
Pre-Installed Casters
Rack Depth
Deep
Product Highlights
Maximum capacity: 3500 lb. (1588 kg) stationary, 2250 lb. (1021 kg) rolling load
Extra wide to allow side channels for accessory mounting, cable routing and airflow
46 in. depth designed to accommodate servers and other larger equipment
Doors and side panels lock securely to help prevent damage, tampering or theft
Ships fully assembled for quick deployment on pre-installed casters and levelers
Rack Height
42U
Maximum Device Depth
44 Inch
Number Of Vertical Mounting Rails
4
Factory Preset Rack Depth
28.125 in
Minimum Device Depth
4 in
Weight Capacity Rolling
2250 lb
Grounding Details
Front and Back door frames
Weight Capacity stationary
3500 Pound
Material Of Construction
Cold-rolled steel with powder-coated finish
Module Rack Type
Enclosure

Export product specification