Download document () of 20

SRCABLERINGVRT

SmartRack 6 ft. (1.83 m) Vertical Cable Manager - Flexible ring type & toolless mounting

General specifications

Product Name
Eaton Tripp Lite series SmartRack cable management
Catalog Number
SRCABLERINGVRT
UPC
037332140692
Product Length/Depth
2 in
Product Height
34 in
Product Width
3.5 in
Product Weight
3.7 lb
Compliances
RoHS
EIA-310-E

Product specifications

Accessory/spare part type
Cable management accessories
Color
Black
Product Highlights
Vertical Cable Manager, 6-ft. (1.83 m)
Helps eliminate cable stress
Organizes cables in racks
Toolless button mounts
Cold rolled steel with black finish
Vertical Cable manager is split into two 3-ft. (0.91 m) sections for various installations options
Cable Manager Form Factor
Vertical

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.