Download document () of 20
We make what matters work*

TP671

Eaton Crouse-Hinds series Masonry Box, (2) 1/2", (2) 3/4", 2-1/2", (2) 1/2", (2) 3/4", Steel, Single-gang, (2) 1/2", (2) 3/4", Gangable, 15.5 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series masonry box
Catalog Number
TP671
UPC
786189106718
Product Length/Depth
4 in
Product Height
2.5 in
Product Width
2 in
Product Weight
0.63 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Gangable
Depth
2-1/2"
Material
Steel
Number of gangs
Single-gang
Bottom Knockouts
(2) 1/2 in, (2) 3/4 in
Box depth
2-1/2 inch
Capacity
15.5 cubic in
End Knockouts
(2) 1/2 in, (2) 3/4 in
Side knockouts
(2) 1/2 in, (2) 3/4 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.