Download document () of 20
We make what matters work*

TP694

Eaton Crouse-Hinds series Masonry Box, (10) 1/2", (10) 3/4", 3-1/2", (10) 1/2", (10) 3/4", Steel, Five-gang, (2) 1/2", (2) 3/4", 110.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series masonry box
Catalog Number
TP694
UPC
786189106947
Product Length/Depth
9.19 in
Product Height
3.75 in
Product Width
3.75 in
Product Weight
2.35 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Depth
3-1/2"
Material
Steel
Number of gangs
Five-gang
Bottom Knockouts
(10) 1/2 in, (10) 3/4 in
Box depth
3-1/2 inch
Capacity
110 cubic in
End Knockouts
(10) 1/2 in, (10) 3/4 in
Side knockouts
(2) 1/2 in, (2) 3/4 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.