Download document () of 20
We make what matters work*

TP821

Eaton Crouse-Hinds series Masonry Box Partition, Non-metallic, Non-metallic partition for 3-1/2" deep masonry boxes

General specifications

Product Name
Eaton Crouse-Hinds series masonry box partition
Catalog Number
TP821
UPC
786189108217
Product Length/Depth
3.75 in
Product Height
0.06 in
Product Width
3.5 in
Product Weight
0.04 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Non-metallic partition for 3-1/2" deep masonry boxes
Material
Non-metallic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.