Download document () of 20

U436-05M

USB-C to Gigabit Ethernet RJ45 Cable, 5M (16.5ft)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U436-05M
UPC
037332292346
Product Length/Depth
0.5 in
Product Height
10 in
Product Width
7 in
Product Weight
0.39 lb
Compliances
RoHS
IEEE Certified
UKCA
FCC Compliant
WEEE Directive
CE Marked
REACH
Certifications
EN 55032
EN 55035

Product specifications

Operating Humidity Range
10 TO 85% RH (NON-CONDENSING)
Storage Humidity Range
0 TO 95% RH (NON-CONDENSING)
Color
Black
Cable Jacket Rating
CM
Cable Jacket Color
Black
Connector Color
Gray
Connector Plating
Nickel
IEEE Standards Supported
802.1p
802.1q
802.3
802.3ab
802.3az
802.3u
Product Features
Remote Wakeup Support
Ethernet Support
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
PVC
Connector Style
Straight
Network Speed
10 Mbps
100 Mbps (Fast Ethernet)
1 Gbps (Gigabit)
1000 Mbps
Product Highlights
Connects your laptop to a Gigabit Ethernet network where Wi-Fi is weak or unavailable
Ideal for connecting laptops with no RJ45 port or one that is out of commission
Connects directly to an Ethernet router with no separate Cat6 network cable required
Widely compatible with Windows, macOS, Chrome and Linux operating systems
Plug-and-play operation with no external power needed for easy, immediate installation
Contact Plating
Nickel
SideA Connector1
USB C (MALE)
SideB Connector1
RJ45 (MALE)
Operating Temperature
32 TO 131 F (0 TO 55 C)
Operating Temperature Range
32 TO 131 F (0 TO 55 C)
Storage Temperature Range
14 TO 158 F (-10 TO 70 C)
SideB Connector3
RJ45 (MALE)
Technology
Cat5/5e
Cat6
USB 3.x
Network Compatibility
10 Mbps
100 Mbps (Fast Ethernet)
1 Gbps (Gigabit)
1000 Mbps
Data Transfer Rate
1 Gbps
10 Mbps
100 Mbps
Cable Outer Diameter (OD)
6.0MM
Cable Type
Active
Material
PVC + TPE
Wire Gauge (AWG)
26
Cable Length Range
14 – 20ft (4 - 6M)

Export product specification