Download document () of 20

U444-06N-H4MUC3

USB-C Multiport Adapter - 4K 60Hz HDMI, 10Gbps USB Hub (2xC + 2xA), SD/TF 4.0 Card Reader, 100W PD Charging - Silver

General specifications

Product Name
Eaton Tripp Lite series USB adapter
Catalog Number
U444-06N-H4MUC3
UPC
037332287465
Product Length/Depth
0.55 in
Product Height
1.97 in
Product Width
4.53 in
Product Weight
0.087 lb
Compliances
REACH
RoHS
CE Marked
UKCA
FCC Compliant
Certifications
EN 55032
EN 55035

Product specifications

Type
USB-C Multiport Adapter
Operating Humidity Range
10 to 85% RH (No Condensation)
Storage Humidity Range
5% to 90 % RH (No Condensation)
Color
Gray
Silver
USB Hub Ports
Yes
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
Black
Charging Ports / Amps
1.5A
5A
Connector Plating
Nickel
Product Features
3D Video Supported
Battery Charging (5V/1.5A Port)
Bus Powered
Extended Mode
HDR Support
Mirror Mode
EDID Support
DisplayPort Alt Mode
DSC Support
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
Cable Jacket Material
TPE
Connector Style
Straight
Product Highlights
Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for heightened video quality
Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
Allows convenient access to photos, videos and other data on SD and MicroSD cards
Power Delivery port provides 20V 5A (100W) output for charging connected host device
USB 3.2 Gen 2 data ports transmit to external drives and connect peripherals at 10 Gbps
Charging Port Type
USB A (FEMALE)
USB C (FEMALE)
Chroma Sub Sampling
4:2:0
4:2:2
4:4:4
Power Source Type
Bus
HDCP Specification
2.3
SideA Connector1
USB C (MALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector2
USB C (FEMALE)
Operating Temperature
32° to 113°F (0° to 45°C)
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70℃)
Data Ports
USB-A - USB 3.2 Gen 2 (10 Gbps)
USB-C - USB 3.2 Gen 2 (10 Gbps)
USB A (FEMALE)
USB C (FEMALE)
SideB Connector3
USB A (FEMALE)
HDMI (FEMALE)
SideB Connector4
MICRO SD (FEMALE)
SD (FEMALE)
Host Connector
USB C (MALE)
Charging AMPS per port
1.5 A
5A
Technology
HDMI
USB 3.x
Charging Ports
USB-A: 0.9A
USB-A: 5V 1.5A (7.5W)
USB-C: 100W (20V 5A) Power Delivery (PD 3.0)
USB-C: 5V 1.5A (7.5W)
Data Transfer Rate
10 Gbps
Video Ports Details
HDCP 2.3
Number of Charging Ports
2
Built-In Cable Length
0.56 ft
Number of Monitors Supported
1
Number of Ports
4
Number of USB Hub Ports
3
Power Consumption (Watts)
100 W
Total Number of Ports
7
Cable Outer Diameter (OD)
4.3 mm
Data Ports Details
  • USB-A - USB 3.2 Gen 2 (10 Gbps)
  • USB-C - USB 3.2 Gen 2 (10 Gbps)
LED Indicators
Connected (White); Transferring Data (Orange)
Material
Polycarbonate, ABS
Max Supported Color Depth
36-bit Deep Color
Max Supported Video Resolution
3840 x 2160 (4K x 2K) @ 60 Hz
Resolutions Supported
3840 x 2160 (4K x 2K) @ 60 Hz when connected to a host that supports DP 1.4 Alt Mode & DSC
SD Card Specification
  • Micro SD
  • SD
Wire Gauge (AWG)
34/24
Power Provided to Connected Device(s)
100W
Total Charging Amps
5A
Total Charging Watts
100 W
Cable Length Range
Up to 4ft (up to 1M)
Supported Resolution
3840x2160 (4K)
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Video Ports
HDMI (FEMALE)
HDCP 2.3

Export product specification