Knowledge Search
Download document () of 20
Network connectivity for IT environments

Power Xpert Gateway PDP X-Slot Card

The Power Xpert Gateway PDP X-Slot Card allows you to keep an eye on your power distribution equipment, possibly avoiding costly events. Data can be accessed through standard on-board web pages, Power Xpert Software or third-party software. In addition to viewing panel, sub-feed breaker and branch circuit breaker names and settings, you can edit these parameters. This includes the panel or breaker names, breaker ratings, breaker alarm and warning set points and percentages.

SNMP, HTTP, SMTP, WAP and Telnet compatible

Convenient web interface

Real-time, 24/7 industry monitoring with automatic email alarm notifications
Specifications

Technical specifications

FUNCTION

Network, facility 

SUPPORTED HARDWARE

PDU

SOFTWARE COMPATIBILITY

Foreseer, Intelligent Power Manager (IPM), Intelligent Power Protector (IPP)

PART NUMBER

PXGX PDP
103008064-5591

SLOT TYPE

X-slot

Download Links
X
Download Close

Need product support?

Support from Eaton

Contact us

Toll Free: 1 800 843 9433
International: +1 919 871 1800 

Or visit our tech support knowledge base