Eaton front access arc-resistant switchgear provides the safety and protection of C37.20.7 arc-resistant construction but with the flexibility of an innovative front-accessible design. This unique switchgear design allows for mounting against a wall while protecting operating and maintenance personnel from potentially dangerous arcing events.
View images of front access arc-resistant Magnum DS low-voltage switchgear
Arc Quenching Magnum DS low-voltage switchgear
Magnum circuit breakers
Low-voltage high resistance grounding
Secondary unit substations | Secondary 1000 V and below
Integrated Power Assemblies (e‑house)
Electrical power distribution field services
| VOLTAGE |
Up to 600 V |
| CONTINUOUS MAIN BUS CURRENT | 1,600 A to 6,000 A |
| SHORT-CIRCUIT WITHSTAND | Up to 85,000 A |
| SHORT TIME WITHSTAND | 30 cycles |
| CIRCUIT BREAKER AMPS | Up to 6,000 A |
| ANSI/IEEE | C37.20.1, C37.51, C37.20.7 |
|
| UL |
1558, 1066 |
|
| CSA |
C22.2 No 31–10 |
|
| OTHER CERTIFICATION | ABS |
|
| SEISMIC QUALIFICATION | IBC, CBC, UBC Zone 4 |
| CONSTRUCTION | Metal-enclosed |
| POWER TERMINATIONS | Front access |
| INSULATING MEDIUM | Air |
| ENCLOSURE TYPE | NEMA 1 indoor |
| INDOOR SECTION DIMENSIONS | 22-44” w x 54” d x 96” h |
| OVERCURRENT PROTECTION | Power circuit breaker, UL 1066 |
| DEVICE MOUNTING | Drawout |
Modernise and extend the life of low voltage switchgear with various accessories and common replacement parts