Download document () of 20
Low-voltage power distribution and control systems

Fusible panelboard and switchboard switches

Eaton’s fusible panelboard and switchboard switches are designed for commercial, industrial and service entrance applications to protect and switch feeder and branch circuits. Each panelboard unit includes a switching contact structure with an instantaneous trip element. Additionally, switches are available for both existing FDPW and distribution panelboards.

Voltage Class
240 VAC, 600 VAC
Current ratings
30 A–1200 A
Features
Quick-make, quick-break operating mechanism, padlockable handle and door

Core features

  • Prevents the switch cover from opening with its interlock mechanism for optimised security
  • Provides a padlock in the ON or OFF position, resulting in increased safety
  • Includes fusible panelboard/switchboard switches, which provide up to 200 kAIC interrupting ratings
  • Offers multiple fusible panelboard and switch options, including 30–1200 A ratings, 240 V and 600 V
  • Acts as an upstream device in series-combination, fully rated and selectively coordinated systems when used with current limiting fuses

Switching devices

Discover how Eaton’s switching device product line brings state-of-the art, safe designs that can even be customized to fit your unique needs.

    Customised solutions, customised service

    Regional satellite locations provide manufacturing of local, custom and quick-ship panelboards and switchboards

    Switches portfolio

    The industry’s broadest offering of safety switch product designs
    Specifications

    Ratings

    RATED VOLTAGE

    240 VAC, 600 VAC, 250 VDC

    CONTINUOUS CURRENT

    30 A–1200 A

    INTERRUPT RATING

    200 kAIC max

    Standards

    NEMA

    N/A

    THIRD-PARTY APPROVAL/RECOGNITION

    CSA C22.2 No. 4

    SEISMIC QUALIFIED

    N/A

    Devices

    PROTECTION DEVICES

    Fusible

    DEVICE MOUNTING

    Integral to panelboard or switchboard

    SEISMIC QUALIFIED

    N/A

    Enclosures

    ACCESS

    Front

    ENCLOSURE TYPE

    Panelboard or switchboard

    STANDARD INDOOR WIDTH DIMENSIONS*

    Varies according to amperage and mounting type

    STANDARD INDOOR DEPTH DIMENSIONS*

    Varies according to amperage and mounting type

    STANDARD INDOOR HEIGHT DIMENSIONS*

    Varies according to amperage and mounting type

    Download Links
    X
    Download Close