Eaton's Pow-R-Line 4X distribution panelboards provide a compact and flexible solution for electric power distribution with integrated Power Defense breakers, metering and surge protection. Additionally, they’re designed to meet CSA C22.2 No. 29 and NEMA PB1 standards for data centre, industrial, commercial, residential and healthcare facilities for up to 600 Vac, 600 Vdc and 1200 A applications.
Eaton SPD series integrated surge protective device
Pow-R-Line 1a lighting and appliance panelboards
Pow-R-Line 2a lighting and appliance panelboards
Pow-R-Line 3X distribution panelboards
Power Defense molded case circuit breaker
| RATED MAXIMUM VOLTAGE | 600 Vac and 250 Vdc |
| CONTINUOUS CURRENT | 250–1200 A |
| INTERRUPTING RATING | 240 Vac: 10–200 kA fully rated 240 Vac: 22–200 kA series rated 480Y/277 Vac: 14–100 kA fully rated 480Y/277 Vac: 22–150 kA series related 250 Vdc: 10–22 kA fully rated 600 Vac: 10–35 kA fully rated 240 Vac: 18-65 kA series rated |
| NEMA | PB-1 |
| THIRD-PARTY APPROVAL/RECOGNITION | CSA C22.2 No. 29 |
| SEISMIC QUALIFICATION | Coming soon |
| PROTECTION DEVICES | Moulded case circuit breakers and Miniature circuit breakers |
| METERS | Meters |
| SURGE PROTECTION DEVICES | SPD |
| DEVICE MOUNTING | Bolt-on |
| ACCESS | Top and bottom access |
| ENCLOSURE TYPE | NEMA type 1, 3R, 4, 4X and 12 |
| STANDARD INDOOR WIDTH DIMENSIONS | 24, 36 or 44 inches |
| STANDARD INDOOR DEPTH DIMENSIONS | 10.40 inches |
| STANDARD INDOOR HEIGHT DIMENSIONS | 57, 73.50 or 90 inches |
| CUSTOM DIMENSIONS AVAILABLE | Contact satellite manufacturing facility |
