Download document () of 20
Pow-R-Command lighting control

Pow-R-Command 2000E master panelboard

Pow-R-Command PRC2000E master panelboard provides Internet-enabled lighting control and plug load control system. Intended for applications requiring switching and dimming control. Pre-configured web pages allow local and remote programming, monitoring and override control using a standard web browser. Onboard BACnet/IP protocol allows integrating directly with building management systems. Email notification notifies personnel of system alarm conditions.   

Code compliant
ASHRAE standards
Integrated design
Branch circuit protection and lighting control
Leading technology
Internet enabled

Core features

  • Designed to meet ASHRAE energy codes for networked lighting controls systems
  • Provides ON/OFF switching and 0-10Vdc analogue dimming lighting controls
  • Embedded HTML5 web server user interface eliminates the need for software
  • Local programming options include front of controller LCD touchscreen and Ethernet maintenance port for connecting  local computer 
  • Ethernet communications provides remote system access
  • BACnet/IP communications for straightforward integration path to building control system
  • Email notification of system alarm conditions to facilities personnel
  • Commonly used lighting panelboard mains configurations, sizes, electrical ratings and accessories

Designed to meet mandated energy codes

Meets ASHRAE standards for network light control systems

You may also be interested in

Specifications

More features

FRONT OF CONTROLLER PROGRAMMING

LCD touchscreen

Maintenance port supports Ethernet communications

EMBEDDED HTML5 WEBSERVER

Pre-configured web pages

Access from maintenance port and Ethernet network

Provides programming, monitoring, override control and database management tools 

SCHEDULE-BASED CONTROL

365-day time clock

Astronomical time clock

32 holidays

Automatic daylight savings time

INPUT/OUTPUT

Eight 2-wire digital inputs

Eight universal inputs configurable as digital or 0-10Vdc analog

Eight 0-10Vdc analog outputs for dimming

DIGITAL SWITCH NETWORK (DSN) Supports connecting 99 PRC digital network switches 
NETWORK COMMUNICATIONS

Ethernet communications

PRC master/expansion network (SLAN)

External devices network (MLAN)

BACnet/IP protocol for BMS integration

SYSTEM ALARM CONDITIONS NOTIFICATION Email notification to multiple recipients

System options

OCCUPANT OVERRIDE SWITCHES

Momentary switch, 2-wire pushbuttons

Digital network switch

PHOTOSENSORS FOR LIGHT LEVEL AND DIMMING CONTROLS Indoor, outdoor, atrium, and skylight photosensors
EXPANDABLE DIMMING CONTROLS

Analog expansion module provides eight 0-10Vdc analog dimming channels

Connect maximum of seven devices to controller MLAN

PRC5000E BUILDING LIGHTING CONTROLLER

Recommended for medium and large lighting control systems

Master schedules

Lighting controls network management tools

Custom graphics  viewed using web browser

Lighting panelboard configurations

REMOTE-OPERATED CIRCUIT BREAKERS

120/240V system

Single pole 15-, 20- and 30A

Two pole 15-, 20-, 30-, 40- and 50A

 

480/277V system

Single pole 15-, 20- and 30A

Two pole 15-, 20-, 30A

LIGHTING PANELBOARD OPTIONS INCLUDE STANDARD MAINS CONFIGURATIONS, SIZES, ELECTRICAL RATINGS AND ACCESSORIES; AVAILABLE IN STANDARD, COLUMN-WIDTH AND INTEGRATED FACILITY SYSTEM (IFS) CONSTRUCTION

Pow-R-Line 1a for maximum of 240Vac systems

Pow-R-Line 2a for maximum of 480Vac systems 

Integrated Facility System (IFS)

Download Links
X
Download Close