Download document () of 20
Pow-R-Command lighting control

Pow-R-Command 750E master panelboard

Pow-R-Command PRC750E controller is suitable for lighting control and plug load control. It offers a contractor friendly system designed to replace lighting panelboard, time clock and contactor/relay based systems. Designed for applications requiring schedule based switching and occupant override control. Suitable for non-network standalone applications.

Code compliant
ASHRAE standards
Integrated design
Branch circuit protection and lighting control
Easy installation
Contractor friendly

Core features

  • Contractor-friendly installation and programming
  • Designed for standalone operation
  • Intended use for typical panelboard and separate lighting control panel applications
  • Designed to meet ASHRAE energy codes for lighting control systems
  • Schedule based and occupant override logic controls
  • Front of controller programming via LCD touchscreen or Ethernet maintenance port
  • Local Ethernet maintenance port programming via web browser
  • Commonly used lighting panelboard mains configurations, sizes, electrical ratings and accessories

Designed to meet mandated energy codes

Meets ASHRAE standards for network lighting control systems

You may also be interested in

Specifications

PRC750E controller features

FRONT OF CONTROLLER PROGRAMMING

LCD touchscreen

Maintenance port supports Ethernet communications for connecting PC

EMBEDDED WEBSERVER

Pre-configured web pages

Access from maintenance port and Ethernet network

SCHEDULE-BASED CONTROL

365-day time clock

Astronomical time clock

32 holidays

Automatic daylight savings time

SAFE AND EASY ACCESS TO LOW-VOLTAGE COMPARTMENT Access by loosening two captive screws and folding display down 
ONBOARD DIGITAL INPUTS FOR CONNECTING MOMENTARY SWITCHES AND OCCUPANCY SENSORS Sixteen 2-wire digital inputs
SUPPORT CONNECTING PRC EXPANSION PANELBOARDS PRC Master/Expansion network (SLAN)

PRC750E system options

OCCUPANT OVERRIDE SWITCHES Momentary switch, 2-wire pushbuttons
DLC-PDC PHOTOCONTROLLER WITH SINGLE SETPOINT AND RELAY CONTROL OUTPUT; REQUIRES DLC-PD PHOTOSENSOR

DLC-PDC photocontroller with single pole double-throw relay output

Includes high and low setpoints with deadband

Photosensor models: outdoor (DLC-PD-OT), indoor (DLC-PD-IN), atrium (DLC-PD-AT) and skylight (DLC-PD-SK)

Lighting panelboard configurations

REMOTE-OPERATED CIRCUIT BREAKERS

120/240V system

Single pole 15-, 20- and 30A

Two pole 15-, 20-, 30-, 40- and 50A

 

480/277V system

Single pole 15-, 20- and 30A

Two pole 15-, 20-, 30A

LIGHTING PANELBOARD OPTIONS INCLUDE STANDARD MAINS CONFIGURATIONS, SIZES, ELECTRICAL RATINGS AND ACCESSORIES; AVAILABLE IN STANDARD, COLUMN-WIDTH AND INTEGRATED FACILITY SYSTEM (IFS) CONSTRUCTION

Pow-R-Line 1a for maximum of 240Vac systems

Pow-R-Line 2a for maximum of 480Vac systems 

Integrated Facility System (IFS)

Download Links
X
Download Close