Download document () of 20
Switchboards

Pow-R-Line Xpert commercial metering switchboards

Eaton’s Pow-R-Line Xpert Commercial Metering Switchboards (Pow-R-Line X) use space-saving design with modular construction, incorporating metering sections with tenant feeder circuits using meter sockets to meet local utility or customer requirements. Ideal for shopping centers, office buildings, and other commercial multi-metering applications. All meter sockets and associated feeder devices are completely factory pre-wired and shipped ready for the installation of the meters.

Maximum Voltage Class
Up to 600 Vac/Vdc
Interrupting Rating
Up to 200 kAIC
Continuous Current Rating
Up to 5000 A

Core features

  • Twin-mounted 30A, 60A and 100A metering switches available
  • Single-mounted 200A metering switches available
  • Metering switches are type FSMC (fusible switch meter sockets), suitable to accept revenue grade, self contained meters
  • Various meter base jaw options available to meet all requirements—most common is Star (Y) type, seven jaw, suitable for four-wire systems up to 347/600V
  • Options: Load side pull sections, rear barriered wireways, surge protective devices

Watch video series

For a deep insight into the Pow-R-Line Xpert family, view our video series covering these topics:

  • Understanding the Pow-R-Line Xpert family
  • Increase productivity with breaker health diagnostics
  • Integral metering and versatile communications
  • Enhanced safety through ARMS functionality

    Interact with a product demo

    Click through an interactive experience to discover more about the Pow-R-Line Xpert products. Explore 360 product views, software simulations and product builds. For an optimal experience, open in Google Chrome.

    Power Defense moulded case circuit breakers

    Circuit breakers with communicating electronic trip units that have the ability to generate data to help you optimise your facilities' performance and to help keep your employees, customers and end-users safe by reducing the risk of arc flash events.

    Find out how to get customised panelboards and switchboards

    Our regional satellite locations provide manufacturing of local, customised and quick-ship panelboards and switchboards

    You may also be interested in

    Specifications

    Ratings

    RATED MAXIMUM VOLTAGE 600 VAC
    CONTINUOUS CURRENT 400–5000 A
    INTERRUPT RATING 65, 85, 100 and 200 kAIC

    Standards

    THIRD-PARTY APPROVAL/RECOGNITION

    CSA C22.2 No. 229

    CSA C22.2 No. 31

    CSA C22.2 No.244

    NEMA PB-2
    SEISMIC QUALIFICATION Pow-R-Line C Seismic Certificate

    Devices

    PROTECTION DEVICES Molded Case Circuit Breakers,  Pringle switches, Fusible switches
    METERS Power Xpert Meter, IQ Meters
    SURGE PROTECTION DEVICES SPD series
    DEVICE MOUNTING Fixed and drawout mounting

    Enclosures

    ACCESS Front & rear access
    ENCLOSURE TYPE NEMA Type 1 and 3R
    STANDARD INDOOR WIDTH DIMENSIONS* 48 inches
    STANDARD INDOOR DEPTH DIMENSIONS* 18, 24, up to 90 inches
    STANDARD INDOOR HEIGHT DIMENSIONS* 90 inches
    CUSTOM DIMENSIONS AVAILABLE Contact satellite manufacturing facility
    Download Links
    X
    Download Close

    Get to know more about the Guardian of the grid

    Find out more about the Pow-R-Line Xpert family, designed to help give you accurate, actionable data to improve efficiency.