Knowledge Search
Download document () of 20
Sensors and limit switches

E59 AccuProx analogue inductive proximity sensors

Tough-built sensor

Eaton's AccuProx sensors are built with robust stainless steel barrels, shock-resistant front caps, polycarbonate end bells and impact-absorbing potting compound to survive the most hostile industrial environments. Sensors feature an extended linear sensing range of up to 25mm – three times longer than standard tubular analogue inductive sensors.

Core features of E59 AccuProx analogue inductive proximity sensors

  • AccuProx offers high output resolution and repeatability for applications requiring precision sensing performance
  • The robust design is ideal for extreme temperature or environments with high-pressure washdown
  • A high noise immunity of 20 V per metre prevents many problems associated with electrical noise
  • The 360-degree, dual-colour output LED indicator provides easy viewing and simplified machine troubleshooting

Test the best!

Not sure if Eaton sensor and limit switch solutions are right for you? You can request samples of Eaton sensors FREE OF CHARGE to test them with your machine applications. We make our Eaton experts available to assist with product selection and provide technical guidance so that you can choose the right sensor for your needs.

Ready to order?

Use our LOCATE A DISTRIBUTOR tool to find one near you.
Specifications

Product selection guide

 

AccuProx 

Applications

Part positioning, distance, size and thickness measurement, general inspection and error proofing (such as material imperfection or blemish detection), eccentricity or absolute angle detection, identification of different metals

Product features

  • Extended linear sensing range of up to 25mm – three times longer than standard tubular analogue inductive sensors 
  • Outputs available in current (4–20 or 0–20 mA) and voltage (0–10 V) 
  • High output resolution and repeatability for applications requiring precision sensing performance 
  • Robust stainless steel barrel, shock-resistant front cap, polycarbonate end bell and impact-absorbing potting compound 
  • Ideal for extreme temperature or high pressure washdown environments

Technical data and specifications

  • Current ratings – 0–10 Vdc, 0–20 mA, 4–20 mA 
  • Enclosure ratings – NEMA 4, 4X, 6, 6P, 13 
  • Construction – stainless steel

Approvals

  • UL Listed, E166051 
  • UL tested to Canadian safety standards 
  • CE 
  • RoHS compliant
Download Links
X
Download Close