Knowledge Search
Download document () of 20
Sensors and limit switches

E59 iProx programmable inductive proximity sensors

Tough-built sensor

These unique, adaptable, field-programmable sensors use exclusive SmartSense technology – featuring an embedded microprocessor – to perform special sensing functions at extended ranges. These capabilities include programmable attributes such as sensing range, output types, contact types, response time and noise immunity. No other sensor on the market offers such extensive programmability. 

Core features of E59 iProx programmable inductive proximity sensors

  • Exclusive SmartSense technology performs band sensing, position sensing, and background rejection and allows for an adjustable sensing range
  • The robust design is ideal for extreme temperatures or environments with high-pressure washdown
  • High noise immunity of 20 V per metre prevents many problems associated with electrical noise
  • The auto-configure output automatically detects the sensor's wiring configuration and shifts the sensor into NPN or PNP mode as required
  • 360-degree, dual-colour output LED indicator provides easy viewing and simplified machine troubleshooting
  • Through unique, embedded programming features, the range can be adjusted and the unit can be set up for band sensing or background metal rejection
  • Simple yet powerful programming tools and improved iProx software for Microsoft Windows and Windows mobile devices make customising the iProx sensor easy
  • Once an iProx customised programme is developed by a controls engineer, sensors can be programmed at the Eaton factory so they arrive reconfigured to the exact specifications required by the OEM

Test the best!

Not sure if Eaton sensor and limit switch solutions are right for you? You can request samples of Eaton sensors FREE OF CHARGE to test them with your machine applications. We make our Eaton experts available to assist with product selection and provide technical guidance so that you can choose the right sensor for your needs.

Ready to order?

Use our LOCATE A DISTRIBUTOR tool to find one near you.
Specifications

Product selection guide

 

iProx

Applications

Automotive, machine-tool material handling where high sensing performance and inventory consolidation is a priority
 

Product features

  • Auto-configure technology automatically detects a sinking (NPN) or sourcing (PNP) connection and switches the sensor accordingly, without any user intervention 
  • Optional computer programming cable and Windows-based ProxView configuration software makes it easy to customise sensors 
  • Clone the sensor to match the characteristics of more than 4,800 competitive models or configure it to match your specific application needs 
  • Advanced programmable features such as dual outputs, output delay, speed detection and more
     

Technical data and specifications

  • Current ratings – AC: 250 mA DC: 300 mA
  • Enclosure ratings – NEMA® 4, 4X, 6, 6P, 12, 13 IEC IP67, IP69K
  • Construction – stainless steel
     

Approvals

  • UL® Listed, E166051 
  • UL tested to Canadian safety standards 
  • CE 
  • RoHS compliant 

 

Download Links
X
Download Close