Knowledge Search
Download document () of 20
Sensors and limit switches

E75/E76 IntelliView photoelectric sensors

Tough-built sensor

The IntelliView series from Eaton is a family of compact, high-performance speciality photoelectric sensors designed to solve a wide array of sensing challenges. IntelliView encompasses a variety of new sensing technologies: colour, contrast and luminescence sensing, field-adjustable foreground and background suppression sensing, short-range distance sensing with analogue outputs and long-range, high-precision laser distance sensing with analogue outputs. To fit into your application, IntelliView sensors are available in industry-standard M18 flat-tubular and compact, rectangular pack sizes. For ease of installation and replacement, all models are available with micro connectors.

Core features of E75/E76 IntelliView photoelectric sensors

  • Small size, big solutions – IntelliView sensors come in either compact rectangular or flat-tubular pack sizes, both rugged, sealed enclosures
  • Simple “teach-in” installation – most models include a teaching mode, allowing for quick and simple installation and set-up
  •  Adjustable background suppression – for the first time, Eaton offers a fully field-adjustable background suppression photoelectric sensor capable of detecting targets as far as 1.9m (3.9ft) away
  • LED indicators and push buttons –  multiple LEDs communicate output and power status while built-in push buttons and adjustment potentiometers simplify the teaching of sensor settings
  • cUL listed and CE approved – accepted worldwide

Test the best!

Not sure if Eaton sensor and limit switch solutions are right for you? You can request samples of Eaton sensors FREE OF CHARGE to test them with your machine applications. We make our Eaton experts available to assist with product selection and provide technical guidance so that you can choose the right sensor for your needs.

Ready to order?

Use our LOCATE A DISTRIBUTOR tool to find one near you.
Specifications

Product selection guide
 

IntelliView series sensors 
 

Sensing types and ranges

  • Foreground/background suppression 
  • Distance sensing 
  • Colour, contrast, luminescence and greyscale sensing
     

Product features

  • Sensing technologies for detecting colour, contrast, luminescence and distance – with great accuracy 
  • Available in either compact rectangular or flat-tubular pack sizes 
  • Most models include a teaching mode, allowing for quick and simple installation and set-up 
  • For the first time, Eaton offers a fully field-adjustable background suppression photoelectric sensor capable of detecting targets as far as 1194mm (3.9’ or 47”) away
     

Technical data and specifications

  • Input voltage – foreground models: 10–30 Vdc distance models: 16–28 Vdc 
  • Output saturation voltage – all models: < 2V max. 
  • Enclosure ratings – foreground models: E75-PPA: IP65 E75-PP1: IP67, distance models: IP67 
  • Response time range – varies by model
     

Approvals

  • UL Listed, E166051 
  • UL tested to Canadian safety standards 
  • CE 
  • RoHS compliant

 

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close