Eaton’s MVS medium-voltage switchgear provides safe, reliable switching and fault protection. The metal enclosed assembly – consisting of a 5–15kV switch, bus and fuses – is designed to meet the requirements of a wide range of industries such as healthcare, data centre, industrial, utility, mining and commercial.
Available as a stand-alone or in line-ups, with indoor and outdoor configurations
Meets or exceeds IEEE C37.20.3 for metal-enclosed switchgear
Meets or exceeds NEMA SG5 and NEMA SG6
Quick-make, quick-break mechanism drives switch blades at high speed into either open or closed position
Switches can be supplied with manual or electrical operating mechanisms and with or without primary fuses
Can eliminate the need for protective clothing around the perimeter of electrical distribution equipment
Door interlocks ensure that the switch and fuse panels remain closed unless the switch is opened
Viewing window provides clear, visible confirmation of disconnected switch contacts
Scroll to view various images of 5–15 kV medium-voltage switchgear
RATED MAXIMUM VOLTAGE | 4.76 kV, 15 kC | |
CONTINUOUS CURRENT | 1200 A | |
INTERRUPT RATING | Up to 38 kA rms symmetrical | |
BASIC IMPULSE LEVEL (BIL) | 4.76 kV class – 60 kV peak, 15 kV class – 95 kV peak |
ANSI/IEEE STANDARD | C37.20.3, C37.57 | |
NEMA | SG-5 | |
CSA | C22.2 No. 31 | |
THIRD-PARTY APPROVAL/RECOGNITION | UL, CSA available for most ratings | |
SEISMIC QUALIFICATION | IBC, CBC |
ACCESS | Front & rear options | |
INSULATING MEDIUM | Air | |
BUS INSULATION | Optional | |
BUS SUPPORTS | Glass polyester | |
ENCLOSURE TYPE | Indoor & outdoor | |
INDOOR SECTION DIMENSIONS (TYPICAL) | 457mm (18") w x 1524mm (60") d x 2337mm (92") h |
SWITCHING DEVICE | Fusible switch | |
DEVICE MOUNTING | Fixed |
WEIGHT | 363 kg (800 lbs) | |