SC9000 EP variable frequency drive (VFD) Frame F is designed for use with 4160 V induction or synchronous motors from 6500 horsepower (Hp) up to 12000 Hp. Built on the SC9000 EP platform, the Frame F includes silicone encapsulated powerpole to yield a high reliability, even in severe environments such as wastewater, mining and oil & gas. Additionally, the Frame F drive uses proven SC9000 EP components including rectifiers, inverters and dV/dT filters connected in parallel to achieve ratings up to 12000 Hp.
| HORSEPOWER | 6500 Hp - 12000 Hp |
| POWER SEMICONDUCTORS | IGBTs, diodes |
| LINE-SIDE CONVERTER | 24-pulse diode rectifier |
| INVERTER | Encapsulated IGBT power modules |
| CONTROL | Sensorless closed-loop, fully digital signal processor |
| POWER SECTION ISOLATION | Fibre-optic cable |
| EFFICIENCY | >97% |
| SERVICE DUTY | Standard 110% for 1 minute every 10 minutes. Optional 150% for 1 minute every 10 minutes |
| INPUT FREQUENCY | 60 Hz ±5% |
| OUTPUT FREQUENCY | 0–120 Hz |
| OUTPUT VOLTAGE | 4160 V |
| SPEED REGULATION | 0.1% without tach feedback, 0.02% with tach feedback |
| POWER LOSS RIDE-THROUGH | 5 cycles |
| AMBIENT TEMPERATURE | 0 to 40 °C |
| ALTITUDE | 0 to 3300 ft |
| WATTS LOSS | 23 watts/hp with transformer, 9 watts/hp with remote transformer |
SC9000 EP medium-voltage variable frequency drive
SC9000 EP arc-resistant medium-voltage variable frequency drive
Integrated Power Assemblies (e‑house)
Electrical power distribution automation and control solutions
Electrical power distribution field services
Freedom motor control centres (MCC)
Aftermarket and direct replacements for Ampgard & SC9000 medium-voltage control systems
