Download document () of 20
Surge and lightning arresters

Intermediate and station class arresters

Eaton's Cooper Power series polymer and porcelain-housed intermediate and station-class surge arresters feature enhancements in arrester design, including increased cantilever strength and improved energy handling capability.

Increased cantilever strength
Improved performance
Enhanced design
Improved energy handling
Built to exacting specs
Reliable service

Core features

  • Meet or exceed the requirements of IEEE Std C62.11 standard or IEC 60099-4
  • The UltraSIL silicone rubber housing was selected for its superior insulation performance as compared to other polymeric housing materials. Long-term environmental testing has verified the lifetime performance advantage that silicone rubber provides
  • The hollow core design offers improved cantilever strength and directional venting
  • Moisture-impervious wrap
  • Optionally available with extra creepage for use in areas with extreme conditions of natural and man-made atmospheric pollution

Wide range with exacting specifications

Eaton's Cooper Power series arresters range from intermediate through station-class arresters up to 396 kV. The station arresters are built to exacting specifications and tested to IEEE or IEC requirements for years of reliable service

Designed for superior energy handling

The hollow core type arrester is built with extra-high, energy-rated disks, exceptional cantilever strength and directional venting.
Specifications

AZE ratings and characteristics

  Ratings
Arrester characteristic AZES
AZEH
AZEX
System application voltages
3-345 kV
3-230 kV
3-138 kV
Arrester voltage ratings
3-360 kV
3-240 kV
3-108 kV
Rated discharge energy, (kJ/kV of MCOV)
Arrester ratings
3-108 kV
3.4
5.6
 
120-240 kV
5.6
8.9
– 
259-360 kV
8.9
– 
– 
System frequency
50/60 Hz
50-60 Hz
50-60 Hz
Impulse classifying current
10 kA
10 kA
10 kA
High current withstand
100 kA
100 kA
100 kA
Pressure relief rating, kA rms sym
Metal-top designs
65 kA
65 kA
65 kA
Cubicle-mounted designs
40 kA
40 kA
– 
Cantilever strength (in-lbs)*
Metal-top designs duty-cycle ratings
3–48 kV
90,000
90,000
90,000
54–109 kV
120,000
90,000
120,000
120–240 kV
  120,000

*Maximum working load should not exceed 40% of this value.
Note: Terminal load limit for cubicle-mounted designs should not exceed 100 pounds. Excessive loading could lead to a shortened arrester life.

UltraSIL (US, UH and UX) station-class ratings and characteristics

Arrester characteristic
Rating
Arrester voltage ratings (kV)
3-240
 
Cantilever strength (in-Ibs)
Ultimate
MDCLStatic**
US (3-108 kV)
15,000
6,000
UH (3-108 kV), US (120-240 kV)
20,000
8,000
UX (3-108 kV), UH (120–240 kV) 
35,000
14,000
 
Rated discharge energy (kJ/kV of MCOV)
Single impulse rating
US (3-108 kV)
3.9 
UH (3–108 kV), US (120–240 kV)
6.2
UX (3–108 kV), UH (120–240 kV) 
10
 
High current withstand* (kA) 
100
Impulse classifying current (kA)
10
Pressure relief rating (kA rms sym.)
63
System frequency (Hz)
50/60
* High current, short duration withstand (100 kA, 4/10 µs)
** Maximum design cantilever load – static or maximum working load is 40% of the ultimate

UXL high-strength arrester ratings and characteristics

Arrester characteristic
Rating
Arrester voltage ratings (kV)
3–360
Double impulse discharge energy rating
UXL (3–360 kV)
15 kJ/kV of MCOV*
System frequency (Hz
50/60
Impulse classifying current (kA)
10
High current withstand** (kA)
100
Pressure relief rating (kA rms sym.)
63
 
Cantilever strength (in-Ibs)
Ultimate
MDCLStatic***
UXLB (3-360 kV)
80,000
32,000
UXLC (132-360 kV)
92,000
36,800
* Meets Class H energy levels per IEEE Std C62.11™-2012 standard
** High current, short duration withstand (100 kA, 4/10 µs)
*** Maximum design cantilever load – static or maximum working load is 40% of the ultimate.
Download Links
X
Download Close