Download document () of 20
Surge and lightning arresters

Distribution arresters

Eaton’s Cooper Power series distribution arresters provide superior overvoltage protection for any electric distribution system. They have set the standard for design and manufacturing of polymeric distribution-class arresters up to 36 kV. 

Superior overvoltage protection to 36 kV
Improved system reliability
Multiple classifications
Flexible to system needs
Lower let throughth energy
Protect valuable circuits

Core features

  • Available in normal duty, heavy-duty and heavy-duty riser pole classifications
  • Distribution class arresters meet or exceed the requirements of IEEE Std C62.11 standard or IEC 60099-4
  • Superior performance with UltraSIL polymer housing
  • The Evolution surge arrester offers significant improvements in protective characteristics and 60 Hz temporary over voltage (TOV) capability for all common over-head and riser-pole applications

Field-proven reliability and protection

Eaton offers both normal and heavy-duty distribution-class arresters with proven long-term reliability. Riser pole arresters with lower let-through energy protect valuable underground circuits.

Evolution arresters feature optimum protection for reduced costs

Eaton's Cooper Power series Evolution arresters offer the ultimate in protection with the lowest discharge voltage, an infinite TOV curve and almost zero internal watts loss, protects capital equipment and reduces impact on the environment.

Manage wildlife for reduced outages

Minimise wildlife related outages with line terminal and ground terminal wildlife guards
Specifications

Commonly applied voltage ratings of VariSTAR arresters

System voltage (kV rms)
Recommended arrester rating per IEEE Std C62.22 standard (kV rms)
Nominal 
Maximum
Four-Wire Wye MultiGrounded Neutral
Three-Wire Wye Solidly Grounded Neutral
Delta and Ungrounded Wye
2.4
2.54


 
4.16Y/2.4
4.4Y/2.54
3 6 6
4.16
4.4


6
4.8
5.08


6
6.9
7.26


9
8.32Y/4.8
8.8Y/5.08
6 9
12.0Y/6.93
12.7Y/7.33
9 12
12.47Y/7.2
 13.2Y/7.62
9 15
13.2Y/7.62
13.97Y/8.07
10 15
13.8Y/7.97
14.52Y/8.38
10 15
13.8
14.52


 
20.78Y/12.0 
22Y/12.7
15 21
22.86Y/13.2 
24.2Y/13.87
18 24
23
24.34


 
24.94Y/14.4 
26.4Y/15.24
18 27
27.6Y/15.93 
29.3Y/16.89
21 30
34.5Y/19.92
36.5Y/21.08
27 36
46Y/26.6
 48.3Y/28
36

In addition, full IEEE Std C62.11-2005 standard certification has been completed and verified

Commonly applied voltage ratings of Evolution surge arresters

System voltage (kV rms)
Recommended arrester rating per IEEE Std C62.22 standard (kV rms)
    Four-wire wye multi-grounded neutral
Three-wire wye solidly grounded neutral
Delta and ungrounded wye
Nominal
 Maximum
Standard MOV arrester
URT
Standard MOV arrester
*URT
Standard MOV arrester
*URT
2.4 2.54



3 3
4.16Y/2.4
4.4Y/2.54
3 3 6
3
6 3
4.16
4.4




6 3
4.8
5.08




6 6
6.9
7.26




9 6
8.32Y/4.8
8.8Y/5.08
6 6 9 6

12.0Y/6.93
12.7Y/7.33
9 9 12 9/10

12.47Y/7.2
13.2Y/7.62
9 9 15 9/10

13.2Y/7.62
13.97Y/8.07 
10 10 15 10

13.8Y/7.97
14.52Y/8.38 
10 10 15 10

13.8
14.52




18 10
20.78Y/12.0 
22Y/12.7
15 15 21 15

22.86Y/13.2 
24.2Y/13.87
18 18 24 18

23
24.34




30 18
24.94Y/14.4
26.4Y/15.24
18 18 27 18

27.6Y/15.93 
29.3Y/16.89 
21 21 30 21

34.5Y/19.92
36.5Y/21.08
27 27 36 27
27
46Y/26.6
48.3Y/28
36
36



*Recommended arrester ratings for the Evolution arrester for 3-wire solidly grounded neutral, delta and ungrounded wye circuits are based upon 5% regulation error

Protective characteristics – UNS, In = 5 kA IEC 60099-4

  Lightning Impulse Residual Voltage (kV Crest) 8/20 µs Cu
Ur Arrester Rating
Uc COV
Steep Current Residual Voltage
8/20 µs Current Wave 
(kV rms)
(kV rms)
(kV Crest)
1.5 kA
3 kA
5 kA 
10 kA
20 kA
40 kA
3 2.55 10.9 9.0 9.7 10.4 11.4 13.0 15.1
6 5.1 21.8 17.9 19.4 20.8 22.7 26.0 30.2
9 7.65 31.4 25.8 28.0 30.0 32.8 37.4 43.5
10 8.4 32.7 26.9 29.1 31.2 34.1 38.9 45.3
12 10.2 41.1 33.8 36.5 39.2 42.9 48.9 56.9
15 12.7 51.3 42.2 45.7 49.0 53.6 61.1 71.1
18 15.3 61.6 50.6 54.8 58.8 64.3 73.4 85.3
21 17.0 65.4 53.7 58.2 62.4 68.2 77.9 90.6
24 19.5 76.3 62.7 67.8 72.8 79.6 90.8 106.0
27 22.0 86.3 71.0 76.8 82.4 90.1 103.0 120.0
30 24.4 96.2 79.1 85.6 91.8 100.0 115.0 133.0
33 27.0 107.0 87.8 95.6 102.0 112.0 127.0 148.0
36 29.0 115.0 94.7 103.0 111.0 120.0 137.0 160.0

Protective characteristics – UHS, In = 10 kA, Class 1 IEC 60099-4

  Lightning Impulse Residual Voltage (kV crest) 

30/60 Switching Surge
Ur Arrester Rating
Uc MCOV
Steep Current Residual Voltage
8/20 μs Current Wave
(kV rms)
(kV rms)
(kV, peak) 
1.5 kA
3 kA
5 kA
10 kA
20 kA
40 kA
125 A
500 A
3 2.55 10.8 8.2 8.7 9.1 9.9 10.9 12.3 7.1 7.6
6 5.1 21.5 16.3 17.4 18.2 19.8 21.9 24.7 14.1 15.1
9 7.65 32.4 24.6 26.1 27.3 29.8 33.0 37.1 21.3 22.7
10 8.4 34.4 26.0 27.7 29.0 31.6 34.9 39.4 22.6 24.1
12 10.2 43.2 32.7 34.8 36.4 39.7 43.9 39.5 28.3 30.3
15 12.7 52.2 39.6 42.1 44.0 48.0 53.1 59.8 34.3 36.6
18 15.3 64.8 49.1 523 54.7 59.6 65.9 74.2 42.6 45.5
21 17 68.8 52.1 55.4 58.0 63.2 69.9 78.7 45.1 48.2
24 19.5 79.5 60.2 64.1 67.0 73.1 80.8 91.1 52.2 55.8
27 22 92.4 70.0 74.5 77.9 84.9 93.9 106 60.6 64.8
30 24.4 100.5 76.1 81.0 84.7 924 102 115 66.0 70.5
33 27 114.2 86.5 92.1 96.3 105 116 131 75.0 80.1
36 29 120.8 91.5 97.3 102 111 123 138 79.3 84.7
Download Links
X
Download Close

Improve system reliability with the optimum arrester

Optimizer 2013 is a program that assists users, specifiers, students, sellers, and almost anyone involved in distribution arresters in the selection and understanding of this product.

Functions of the Optimizer program

  • Recommends the optimum arrester rating from each manufacturer based on user entered data
  • Clearly and easily compares all critical characteristics of Eaton, Joslyn and Ohio Brass distribution arresters

Sources of Data
All of the data in this calculator is public information and found in catalogues, except the Watts Loss data which comes from laboratory tests

Calculation and recommendation methods
The calculation methods are all from IEEE standard C62.22

The Optimizer 2013 program

This program requires Macros to be enabled on your computer. Upon launching the program, you will be prompted to Enable Macros. If you are not prompted, manually enable Macros by using the following steps:

  1. Open The Optimizer 2013 (1.38 MB) zip file. 
  2. Copy the .XLSM within the zip file to a folder location and open it.
  3. In your Excel toolbar, go to Tools, Macro, Security.
  4. In the Security Level tab, choose the Medium setting.
  5. Save document to your computer.
  6. Close current document and Re-open the new version from your computer.