Knowledge Search
Download document () of 20
IEC 60309 devices

CEAG GHG619 IEC 60309 Hazardous Area Receptacles with RCD/MCB protection

Crouse-Hinds series CEAG GHG619 IEC 60309 receptacles with RCD/MCB protection provide local, customized protection of connected equipment in hazardous and industrial environments.

With a 10-500 mA tripping current, GHG619 receptacles protect against serious personnel injuries due to an electric shock, in the event of a fault of the connected equipment.

With built-in RCD/MCB sockets, individual work areas can be isolated while maintenance work is performed.  In the event of a fault, only the affected area is switched off, while all other areas remain functional.  Individual areas can also be switched off manually and safeguarded against being switched on accidentally with the padlocking facility.

Certifications and compliances

  • Marking accd. to 94/9/EC: Ex II G Ex de IIC T4; Ex II 2 D Ex tD A21 IP66 T80°C
  • EC-Type Examination Certificate: PTB 99 ATEX 1044
  • IECEx Certificate of Conformity: IECEx BKI 06.007
  • Marking accd. to IECEx: Ex de IIC T4; ExtD A21 IP66 T80°C
  • Permissible ambient temperature: -20°C up to +40°C (extended temperature range available upon request)
  • Insulation class: I
  • Degree of protection to EN 60529: IP66

 

Design features

  • 16A up to 32A rated current
  • 10-500 mA tripping current
  • With the built-in RCD/MCB, the feed line and the end unit can be protected individually to suit the required load
  • New standard for Ex-wall sockets with personnel protection
  • Standard enclosure for various requirements
  • Lockable actuating flap
  • High ingress protection: IP66

Standard materials

  • Enclosure – fiberglass-reinforced polyester
  • Flange socket – polyamide
Specifications
Highlight differences
Show only differences
Hide blank features