All XV/XC controllers from Eaton can be programmed with CODESYS. Advanced technical features, simple handling and the widespread use of this software as a programming system for automation components of different manufacturers make it a guarantee for success.
Programming with CODESYS is compliant to IEC 1131-3 in the programming languages:
– Instruction list (IL)
– Ladder diagram (LD)
– Function block diagram (FBD)
– Sequential function chart (SFC)
– Structured text (ST)
– Continuous function chart (CFC)
CODESYS is the programming environment for all XV/XC controllers from Eaton
For the XV100, XC150 and XC-202 controllers, Eaton offers targets for CODESYS V3
Maximum flexibility: the same hardware can be used for new (designed with CODESYS V3) and existing (programmed with CODESYS V2) generations of machines
Reduction of start-up and maintenance time by using project simulation on the development PC
CODESYS can communicate with GALILEO, such as for simple import/export of PLC variables
Realisation of Lean Automation solutions based on SmartWire-DT technology.
CODESYS V3 offers:
A programming tool that can be expanded, using plugins to handle customer-specific adaptations
A modern development environment
Expanded language options (object-oriented programming)
Know-how protection for target and programming tool
Multiple PLC programs in one project
New and improved target visualisation functions
Improved IT safety functions
Websites based on HTML5
Field bus configurators: CAN, PROFIBUS, SmartWire-DT, Modbus TCP/RTU (next version will also include EtherNet/IP); more to come