Download document () of 20
Programmable logic controllers (PLC)

XC compact programmable logic controllers (PLCs)

Think differently about programmable logic controllers

The XC152 programmable logic controllers (PLCs) feature a powerful PLC combined with an integrated SmartWire-DT master and a variety of additional interfaces. Users are able to implement innovative automation solutions due to the XC152’s ability to exchange data either via an Ethernet interface to OPC clients or via an integrated web server.

 

XC compact programmable logic controllers core features

  • OS: Windows CE 5
  • Processor: 32 Bit RISC CPU @ 400 MHz
  • OS, programme and data memory: 64 MB
  • OS: Windows CE 5
  • Ethernet interface on board
  • External memory: 1 x SD card
  • SmartWire-DT interface, depending on type
  • Communication interfaces, depending on type: RS-232, RS-485, PROFIBUS/MPI and CANopen/easyNet
  • RUN/STOP switch
  • CODESYS PLC and web visualisation
  • Supports Galileo

Discover more about HMIs and PLCs

Watch the following videos from this playlist

  • Ask the Experts – PLCs episode 1
  • Ask the Experts – PLCs episode 2

    Become a machinery control savant!

    Eaton’s goal is to enhance your product competency, troubleshooting skills and safe operation of machinery control product. From beginners who are growing their knowledge to experts who need a refresher, Eaton offers a range of self-guided, eLearning and instructor-led training to meet your individual needs.

    Ready to order?

    Use our LOCATE A DISTRIBUTOR tool to find one near you.
    Specifications

    Highlight differences
    Show only differences
    Hide blank features
    Download Links
    X
    Download Close