Versatility, quality and reliability
Eaton’s robust line of XB IEC terminal blocks are designed for prolonged life under harsh conditions. This comprehensive portfolio comes complete with universal accessories across three connection technologies – screw, spring cage and insulation displacement connection (IDC) – reducing inventory and logistic costs. With space savings in mind, the terminal blocks are small, adjustable and provide maximum flexibility and easy installation.
Four is the maximum number of items in the comparison tool.
Your search "" did not match any documents or products.
Copied to clipboard
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.