Knowledge Search
Download document () of 20

178794

Eaton XN-322 DC motor driver module, 12–30 V, brush,3.5 A

General specifications

Product Name
Eaton XN-322 DC motor driver
Catalog Number
178794
Product Length/Depth
104.2 mm
Product Height
16.8 mm
Product Width
80.3 mm
Product Weight
0.061 kg
Certifications
CE
IEC/EN 61000-6-2
cULus
IEC/EN 61131-2
UL File No.: E172143
IEC/EN 61000-6-4

Product specifications

Used with
XN-312-…
XN300
Type
XN300 technology module
Features
Fieldbus connection over separate bus coupler possible
Air discharge
8 kV (Air discharge)
4 kV (Contact discharge)
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Plug-in connection
Fitted with:
Motor current parameter setting
Thermal motor protection
Pollution degree
3
Burst impulse
1 kV, Signal cable
2 kV, Supply cable
Climatic proofing
Damp heat, constant, to IEC 60068-2-3
Dry heat to IEC 60068-2-2
Air pressure
795 - 1080 hPa (operation)
Explosion safety category for dust
None
Environmental conditions
Condensation: prevent with appropriate measures
Number of inputs
0
Explosion safety category for gas
None
Output current
0 - 20/350 mA, Analog outputs
0-3500 mA
Mounting method
Rail mounting possible
Voltage type
DC
Mounting position
Horizontal
Overvoltage category
III
Number of channels
2, Analog Outputs
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
-20 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Height of fall (IEC/EN 60068-2-32) - max
1 m
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
1
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
0
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Number of motor outlets
1
Surge rating
0.5/0.5 kV, Supply cable, balanced/unbalanced), EMC
1 kV, Signal cable, unbalanced, EMC
Emitted interference
47 dB (at 230 - 1000 MHz, Class A, radiated, high frequency)
40 dB (at 30 - 230 MHz, Class A, radiated, high frequency)
Electromagnetic fields
1 V/m at 2 - 2.7 GHz (according to IEC EN 61000-4-3)
10 V/m at 0.08 - 1.0 GHz (according to IEC EN 61000-4-3)
3 V/m at 1.4 - 2 GHz (according to IEC EN 61000-4-3)
Load current
Not specified by plug manufacturer
Connection type
Push-in spring-cage terminal (plug-in connection), Connection design in TOP direction
2 conductors, Analog outputs, Output current
Radiated RFI
10 V
Current consumption
15 mA (typ.), for +24 V, Power supply - Input
55 mA (typ.), for +5 V power supply (internal), Power supply - Input
Relative humidity
0 - 95 % (non-condensing)
Degree of protection
IP20
NEMA 1
Protocol
Other bus systems
Rated control supply voltage
24 V (X1, Sensor/transmitter supply)
Data transmission type
Transistor
Electrical connection type at motor output
Plug-in connection
Functions
2 conductors, Connection option, Output current, Motor driver
Short-circuit protection, outputs available
Gauge pin
A1 (according to IEC/EN 60947-1)
Vibration resistance
5 - 8.4 / 8.4 -150 Hz, 3,5 mm / 1 g
Shock resistance
15 g, Mechanical, Half-sinusoidal shock 11 ms, 18 Impacts
Insulating material group
I
System accessory
Yes
Permitted voltage at input - max
0 V
Permitted voltage at input - min
0 V
Permitted voltage at output - max
30 V
Permitted voltage at output - min
12 V
Rated operational current (Ie) - max
3.5 A
Rated operational current (Ie) - min
0 A
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
3.91 W
Stripping length (main cable)
10 mm
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 60 Hz - max
0 VAC
Supply voltage at AC, 60 Hz - min
0 VAC
Supply voltage at DC - max
30 VDC
Supply voltage at DC - min
18 VDC
Product category
XN-322 DC motor driver
Resolution
  • 10 Bit
  • 8 Bit (Analog outputs)
Potential isolation
Sensor/transmitter supply: no
Power supply, Input: no
Voltage dips
Voltage dips: 10 ms/Voltage fluctuations: Yes
Rated operational voltage
160 V (terminations)
24 V (X3)
Terminal capacity
0.2 - 1.5 mm², flexible without ferrule, H07V-K
24 - 16 AWG
0.2 - 1.5 mm², solid, H07V-U
0.25 - 1.5 mm², with ferrules without plastic collar according to DIN 46228-1 (ferrules crimped gas-tight)
0.25 - 0.75 mm², with ferrules with plastic collar according to DIN 46228-1 (ferrules crimped gas-tight)

Export product specification