
Fuse accessory, Fuse-holder, low voltage, 32 A, AC 550 V, BS88/F1, 1P, BS, bolted panel or DIN rail mounting, back stud/back stud connections, white, fuse-link NSD, BS88, IEC 60269
Product Name |
Eaton Bussmann series low voltage british standard fuse holder
|
Catalog Number |
32NNSBSWHITE
|
Product Length/Depth |
156 mm
|
Product Height |
91 mm
|
Product Width |
132 mm
|
Product Weight |
121.3 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
BS88
|
Amperage Rating |
32 A
|
Connection type |
Other
|
Features |
Halogen free
|
Number of poles |
Single-pole
|
Fitted with: |
Two back studs
|
Voltage rating at AC |
550 V a.c.
|
Fuse type |
NSD
|
Color |
White
|
Bus-mounting type |
Yes
|
Connection |
Back stud/back stud
|
Construction size |
Other
|
Mounting method |
DIN rail
|
Type |
fuse accessory
|
Application |
general industrial applications
|
Model |
Safeloc
|