Eaton Bussmann series low voltage british standard fuse, 20A, AC 550 V, V88/F1, 14 x 59 mm, gL/gG
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
NSD20
|
| Product Length/Depth |
58.5 mm
|
| Product Height |
13.8 mm
|
| Product Width |
13.8 mm
|
| Product Weight |
16.2 g
|
| Compliances |
RoHS Compliant
|
| Amperage Rating |
20 A
|
| Voltage rating |
550 V
|
| Voltage type |
AC
|
| Breaking capacity |
80 kA
|
| Class |
Class gG/gL
|
| Suitable for |
32NNS Safeloc fuse holder
SC32 Safeclip fuse holder |
| Fuse type |
NSD
|
| Fitted with: |
Offset bladed tags
|
| Construction |
BS88/F1
|