Download document () of 20

BREVEM2040

Eaton Green Motion BR EV smart breaker charger, 2P, 40A

General specifications

Product Name
Eaton Green Motion BR EV smart breaker charger
Catalog Number
BREVEM2040
Product Length/Depth
2.9 in
Product Height
4.9 in
Product Width
3.9 in
Product Weight
1.75 lb
Certifications
UL 489
Catalog Notes
Breaker only UL approved with included kit

Product specifications

Amperage Rating
40 A
Voltage rating
208/240 Vac

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.