Knowledge Search
Download document () of 20

C351KD22-61R

Enclosed Control Accessory, Fuse clips kit, For rejection type fuses, 5 element fuses, 600V, NEMA size: 0

General specifications

Product Name
Eaton Freedom NEMA fuse clip kit
Catalog Number
C351KD22-61R
Product Length/Depth
2.4 in
Product Height
3.4 in
Product Width
2.1 in
Product Weight
0.35 lb
Certifications
cUL Listed
Catalog Notes
For use w/ R Rejection Type Fuses. Non-Fusible- w/out Fuse Clips installed.

Product specifications

Used with
For rejection type fuses
Special features
For rejection type fuses
Contact rating
30 A
Series
Freedom/Advantage
Size
0
Voltage rating
600 V

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.